HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesCanopy Connections3898001

4' Canopy Connection

Qty: Add To Cart Request a Quote

Catalog Number: 3898001
Price: $745.00

Key features
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Width: 4'

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Enclosure Width: 4'

For 4' Purifier Logic Class II, Type A2 Biosafety Cabinets, 4' Purifier Cell Logic Class II, Type A2 Biosafety Cabinets, and 4' PuriCare Procedure Stations. Total Exhaust Volume (Safety Cabinet and Room Air) is 412-446 CFM for biosafety cabinets with 10" sash openings, 385-417 CFM for biosafety cabinets with 9" sash openings, and 344-371 CFM for biosafety cabinets with 8" sash openings.

For thimble ducting Purifier Logic Class II, Type A2 Biosafety Cabinets or PuriCare Procedure Stations to the outside. Canopy provides an air gap to allow room air to enter the ductwork and mix with the filtered air being exhausted to the outside. Expands the use of Class II, Type A2 cabinets to include maleodorous samples, small amounts of volatile toxic chemicals and tracer quantities of radionuclides. Epoxy-coated steel. Exhaust airflow sensor detects and alarms when airflow drops below calibrated setpoint. Pressure relief valve opens to maintain properly balanced airflow in the biosafety cabinet should the remote blower fail. Outlet is 10" (25.4 cm) ID and accepts 10" (25 cm diameter ductwork such as Air-Tight Damper 3776800 (sold separately). Damper and exhaust connection are required. Remote Blower 7068000 or 7068200 is recommended (not included).