HomeProductsBase Stands, Cabinets & Work SurfacesWork SurfacesDished Solid Epoxy Work Surfaces3908402

4' Black Solid Epoxy Work Surface

Qty: Request a Quote

Catalog Number: 3908402

Key features
  • Applicable Products: Protector Work Stations, Protector XVS Ventilation Stations, Purifier Non-Ventilated PCR Enclosures, Purifier Tissue Culture Enclosures, XPert Balance Enclosures
  • Cupsink cutouts: No cupsink cutout
  • Hood, Enclosure or Glove Box Width: 4'

Download the Product Datasheet

Login to access file!

  • Weight: 96.0 lbs
  • Weight metric: 44.0 kg
  • Dimensions: 48.0" w x 26.7" d x 1.0" h
  • Dimensions metric: 122 x 68 x 2.5 cm
  • Applicable Products: Protector Work Stations, Protector XVS Ventilation Stations, Purifier Non-Ventilated PCR Enclosures, Purifier Tissue Culture Enclosures, XPert Balance Enclosures
  • Cupsink cutouts: No cupsink cutout
  • Hood, Enclosure or Glove Box Width: 4'

Solid Epoxy Dished Work Surfaces are available in 2', 3', 4', 5' and 6' widths. They may be used to support a variety of Labconco enclosures including Paramount Ductless Enclosures, Purifier Class I Enclosures, Purifier HEPA Filtered Enclosures, Purifier Filtered PCR Enclosures, Purifier Vertical Clean Benches, Purifier Non-ventilated PCR Enclosures, Protector XVS Ventilation Stations, Protector Work Stations, XPert Balance Enclosures, XPert Filtered Balance Systems, XPert Filtered Balance Stations and RXPert Filtered Balance Systems.

Categories
Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.