HomeProductsBase Stands, Cabinets & Work SurfacesBase Stands4' ADA Base Stand

4' ADA Base Stand

Qty: Add To Cart Request a Quote

Catalog Number: 9938600
Price: $1,160.00

Key features
  • Applicable Products: Basic Hoods, Paramount Ductless Enclosures, Protector Hoods, Protector Work Stations, Protector XVS Ventilation Stations
  • Nominal Width: 4'

Download the Product Datasheet

Login to access file!

  • Weight: 105.0 lbs
  • Weight metric: 47.6 kg
  • Dimensions: 48.0" w x 29.0" d
  • Dimensions metric: 121.9 x 73.7
  • Applicable Products: Basic Hoods, Paramount Ductless Enclosures, Protector Hoods, Protector Work Stations, Protector XVS Ventilation Stations
  • Conformance: ADA
  • Maximum Stand Height: 33.5 (85.1 cm)
  • Minimum Stand Height: 32.5" (82.6 cm)
  • Nominal Width: 4'

The ADA Base Stand is designed to support 4' Labconco fume hoods to the ADA Standard for height and knee clearance. It features durable 2" tubular, epoxy-coated steel, glacier white exterior, four fixed leveling feet and epoxy-coated finish panels: two side, one back and one to hide a sink and plumbing mounted on either side. Work surface sold separately. This stand is not compatible with work surfaces that have cupsinks in the rear location.