Search

36" Protector Standard Storage Cabinet

Attributes

  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Specifications

  • Weight: 135.0 lbs
  • Weight metric: 82.0 kg
  • Dimensions: 36.0" w x 22.0" d x 35.75-37.0" h
  • Dimensions metric: 91.4 x 55.9 x 90.8-94.0 cm

Catalog #
9900100-W1

Price: $1,375.00
Sale Price: $688.00

file_download Download Datasheet

36" Protector Standard Storage Cabinet. Used unit. Cabinet has paint damage on the right side. Photo is representative only.

Serial Number: 170947828

View an equivalent item in new condition.

 

Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Features

  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop; Basic and Fiberglass 30 Hoods
  • Durable epoxy-coated steel construction
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Manual-closing, non-locking door(s)
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.