Search

36" Protector Solvent Storage Cabinet

Attributes

  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Specifications

  • Weight: 205.0 lbs
  • Weight metric: 82.0 kg
  • Dimensions: 36.0" w x 22.0" d
  • Dimensions metric: 91.4 x 55.9 cm

Catalog #
9902100-W1

Price: $2,220.00
Sale Price: $1,110.00

file_download Download Datasheet

36" Protector Solvent Storage Cabinet with shelf. Used unit. Cabinet has a small dent on top left. Photo is representative only.

Serial Number: 171150258

View an equivalent item in new condition.

 
Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.
 

Features

  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Durable dual wall epoxy-coated steel construction with 1.5” air gap
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Include epoxy-coated steel shelf
  • Include two rear vent connections with flame arrestors and closure plugs
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.
  • Manual-closing door(s) with 3-position locking handle

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces

Optional Accessories

  • Shelf Kits
  • Filler Panels