Search

36" Interior Shelf Kit for Protector Acid Storage Cabinets

9919002 PVC Shelf Kit for Protector Acid Cabinet
  • 9919002 PVC Shelf Kit for Protector Acid Cabinet
Catalog #: 9919001
Qty:
Price: $415.00

Attributes

  • Cabinet Width: 36" (91 cm)
  • Storage Type: Acid storage

Specifications

  • Estimated Shipping Weight: 12.0 lbs
  • Estimated Shipping Weight metric: 5.0 kg

These shelf kits fit within Protector Acid Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

They include PVC shelf and mounting hardware. Shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (9.5", 11.25" and 13.0" for ADA height cabinets).

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.