HomeProductsWarehouse Sale3' XPert Filtered Balance Station

3' XPert Filtered Balance Station

Qty: Add To Cart Request a Quote

Catalog Number: 3940300-W
Price: $5,100.00
Sale Price: $2,905.00

Download the Product Datasheet

Login to access file!

  • Weight: 215.0 lbs
  • Weight metric: 98.0 kg
  • Dimensions: 36.0" w x 29.0" d x 38.3" h
  • Electrical: 100-115 V, 60 Hz, Domestic

3' XPert Filtered Balance Station

View equivalent item in new condition

Serial # 120153647