HomeProductsWarehouse Sale3' Solid Epoxy Dished Work Surface

3' Solid Epoxy Dished Work Surface

Qty: Add To Cart Request a Quote

Catalog Number: 3909901-W
Price: $710.00
Sale Price: $178.00

Key features
  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Download the Product Datasheet

Login to access file!

  • Weight: 75.0 lbs
  • Weight metric: 34.0 kg
  • Dimensions: 36.0" w x 29.0" d x 1.0" h
  • Dimensions metric: 91 x 74 x 2.5 cm
  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Serial Number: None

View an equivalent item in new condition.

3' Solid Epoxy Dished Work Surface, Used in photo shoot, Has scratches on edges and corners.

Solid Epoxy Dished Work Surfaces are available in 2', 3', 4', 5' and 6' widths. They may be used to support a variety of Labconco enclosures including Paramount Ductless Enclosures, Purifier Class I Enclosures, Purifier HEPA Filtered Enclosures, Purifier Filtered PCR Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Systems and XPert Filtered Balance Stations.

On Previous Bargain Basement sale. No returns.