HomeProductsVentilated Enclosures & ExhaustersBalance, Bulk Powder & Equipment EnclosuresRXPert Double Filtered Balance Systems3971380

3' RXPert Double Filtered System

Qty: Request a Quote

Catalog Number: 3971380

Key features
  • Work Surface Included: None
  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Balance Enclosure
  • Width: 3'
  • With Built-In HEPA Filtration: Yes

Download the Product Datasheet

Login to access file!

  • Weight: 327.0 lbs
  • Weight metric: 149.0 kg
  • Dimensions: 36.0" w x 29.0" d x 49.5" h
  • Electrical: 100-115 V, 60 Hz
  • Work Surface Included: None
  • Region: U.S. and Canada
  • Access Opening Position: Center
  • Airflow Monitor: Guardian
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, Modified ASHRAE 110, SEFA 1, UL 61010, USP <800> non-sterile compounding
  • Lighting: Fluorescent lamp
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • Width: 3'
  • With Built-In HEPA Filtration: Yes

Includes analog airflow monitor.

Patented RXPert Double Filtered Balance Systems are Class I biological safety cabinets that contain airborne particulates and powders, providing user protection during hazardous drug compounding or pharmaceutical manipulation. They are designed to meet the USP <800> requirements for non-sterile hazardous compounding.

These systems exhaust air through two levels of HEPA filtration, returning it safely to the lab. Both filters are 100% scannable, and can be replaced using a true bag-in/bag-out system. No ducting is required. 

All Models Feature

  • USP <800> compliance
  • Patented design
  • Deep interior of 23.4" (59.4 cm) or 30.0" (76.2 cm) depending on model
  • Ergonomic air foil with aerodynamic Clean-Sweep  airflow openings
  • Upper dilution air supply
  • Upper containment sash foil
  • Zone-perforated, pivoting rear baffle
  • Side-entry air foils
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron in size
  • True bag-in/bag-out filter disposal system

Exclusive Features of RXPert Double Filtered Balance Systems

  • True bag-in/bag-out HEPA filter disposal system allows for safe filter replacement.
  • Optimal HEPA filter location permits leak-detection scan of entire surface.
  • Upper dilution air supply sweeps clean air to the back of sash to keep contaminants away from the operator.
  • Upper containment sash foil directs contaminants away from the user’s breathing zone.
  • Patented Clean-Sweep™ air foil allows air to sweep the work surface to maximize containment.
  • Patented rear baffle with zones of perforations promotes horizontal laminar airflow. The baffle pivots down for cleaning.
  • Deep 23.4" or 30.0" (depending on model) interior easily accommodates large analytical balances.

Brochures

RXPert Filtered Balance Systems Brochure

Contains information on RXPert Filtered Balance Systems and Accessories. RXPert Filtered Balance Systems are Class I biological safety cabinets that meet the USP <800>†  requirements for non-sterile compounding.

Login to access file!

Videos

RXPert Filtered Balance System

User's Manuals

XPert and RXPert Filtered Balance Systems and Stations Manual

For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.