HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass II, Type A2 Biosafety CabinetsPurifier Logic+ Class II, Type A2 Biosafety Cabinets302380030

3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening

Qty: Request a Quote

Filter Reminder Service

Catalog Number: 302380030

Key features
  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Nominal Width: 3'
  • Power Cord & Plug: Schuko, 230 volts
  • Sash Opening: 8"

Download the Product Datasheet

Login to access file!

  • Weight: 510.0 lbs
  • Weight metric: 231.3 kg
  • Dimensions: 42.3"w x 31.2"d x 61.7"h
  • Electrical: 230 volts, 50/60 Hz, 6 amps
  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 203-223 CFM
  • Lighting: Fluorescent
  • Nominal Width: 3'
  • Power Cord & Plug: Schuko, 230 volts
  • Sash Opening: 8"

Purifier Logic+ Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF-Listed.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.

During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room airand air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.

• Electronically Commutated Motor (ECM)
• Constant Airflow Profile™ (CAP) Technology airflow monitoring system that communicates with the ECM to deliver the precise volume of air as required and automatically adjust as filters load without relying on airflow sensors
• Air-Wave™ Entry System*
• Contain-Air™ Negative Pressure Channel
• Smart-Start™ System that allows the user to program start up and shut down operations 
• Night-Smart™ System that idles the blower when the sash is fully closed
• Built-in interval or elapsed timer for experiment monitoring, fluorescent light or UV light control (on models with UV light)
• Digital clock
• Removable towel catch located under work surface
• Bright, 90-100 footcandle, glare-free fluorescent lighting located outside the contaminated work area
• Five year warranty
• LCD information center with “Filter Life Remaining” bar graph, status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 0%
• Electronic security lock (optional activation) that requires code to operate the cabinet
• Two electrical duplex receptacles, (single outlets on 230 volt models), located one on each side, with ground fault interruption (115 volt models)
• Intrinsically safe negative pressure design
• Fully-closing, clear 1/4" tempered safety glass sash
• Stainless steel inlet grille with Reserve-Air™ Secondary Airflow Slots
• Supply and exhaust 99.99% efficient HEPA filters. Contact Labconco for optional 99.999% efficient ULPA filters.
• Leak-tight stainless steel interior
• Interior-mounted, line-of-sight, full color LCD information center with easy-to-understand MyLogic™ OS
• 21.7" (54 cm) maximum sash opening height and 27.0" (69 cm) viewing height
• Curved inlet grille for forearm support
• Flush-mounted stainless steel electrical receptacle covers with dampened hinges
• Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
• 10° Angled sash with counterbalanced, anti-racking mechanism for ease of lifting
• ADA-compliant touchpad control on right-hand side post for manual activation of blower, light(s), timer, electrical receptacles, audible alarm mute and menu selection
• Noise level < 63 dBA
• Heat load 990 BTU/hour (4' models)
• Nominal inflow velocity of 105 feet per minute (fpm) (0.5 m/sec)
• Nominal downflow velocity of 55 fpm (0.3 m/sec)
• Approximately 70% air recirculation
• Powder-coated steel exterior
• NSF International listed
• ETL listed
• CE conformity marking (230 volt models)
• Class 5 conditions per ISO 14644-1 and 2 (formerly Class 100)
• Overall depth x height: 31.2" x 61.7" (79.2 x 156.7 cm)
• 10' (3 m) power cord with plug

Options (available on some models)
• 3', 4', 5' and 6' widths
• International electrical configurations
• Non-welded, NSF-Approved, powder-coated steel telescoping base stand with fixed feet 
• Accessory Package: 254 nm UV lamp, ADA-compliant service fixture(s) with ball-type valve(s), and NSF-Approved Vacu-Pass™ Cord & Cable Portal

Required Accessory
• Supporting base if non-welded stand option is not selected 


Purifier Logic+ & Cell Logic+ Biosafety Cabinets Catalog

This 20-page catalog contains an overview, ordering information, dimensional data and accessory information.

Login to access file!

Personnel and Product Protection: A Guide To Biosafety Enclosures

Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

Login to access file!

Go Green with Labconco

Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

View PDF (226.3 KB)

En Español

Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

Login to access file!


This video shows the airflow pattern through a Purifier Logic+ Class II, Type A2 Biosafety Cabinet.

User's Manuals

Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual

This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx.

Login to access file!

This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic+® Biological Safety Cabinets.

View PDF (88.1 KB)

MyLogic Operating System Instruction Chart for Certifiers

This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet.

View PDF (83.7 KB)

Technical Manuals

Logic+ Technical Manual and Specifications

Applies to all Logic+ and Cell Logic+ Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations. Choose the Technical Manual for either 10" or 12" sash openings.

Login to access file!Login to access file!

CAD Drawings

3' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!

4' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!

5' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!

6' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification, Operation Qualification for Purifier® Logic®+ Series Biological Safety Cabinets

This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series 

It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

Login to access file!

3-Part Specs

Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Purifier Logic+ Biosafety Cabinets

For 30132xxxx Series, 30231xxxx Series, 30238xxxx Series, 30142xxxx Series, 30241xxxx Series, 30248xxxx Series, 30152xxxx Series, 30251xxxx Series, 30258xxxx Series, 30162xxxx Series, 30261xxxx Series, 30268xxxx Series Purifier Logic+ Class II Type A1 and A2 Biosafety Cabinets and 30348xxxx Series and 30368xxxx Series Purifier Logic+ Class II Type B2 Biosafety Cabinets

View PDF (86.0 KB)

White Papers

Maximizing User Safety Through Human Factors Design

by Brian Garrett, Labconco Product Specialist

This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

Login to access file!
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.