HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass I Safety EnclosuresPurifier Class I Safety Enclosures3980321

3' Purifier Class I Safety Enclosure

Qty: Request a Quote

Catalog Number: 3980321

Key features
  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Nominal Width: 3'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

Download the Product Datasheet

Login to access file!

  • Weight: 160.0 lbs
  • Weight metric: 73.0 kg
  • Dimensions: 35.75" w x 28.64" d x 37.08" h
  • Electrical: 230 volts, 50 Hz, 2 amps, International
  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Conformance: CE
  • Exhaust Volume: 165-230 CFM
  • Lighting: Ultraviolet, Fluorescent
  • Nominal Width: 3'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

Purifier Class I Enclosures protect the user from agents that require Biosafety Level 1, 2 or 3 containment but no product protection. Exclusive features include: ergonomic air foil with aerodynamic Clean-Sweep airflow openings; upper dilution air supply; zone-perforated rear baffle; side-entry air foils; and upper containment sash foil. Other features include: nominal inflow velocity of 75 to 105 fpm; 99.99% efficient exhaust HEPA filter; variable speed built-in blower with vibration-isolated impeller and solid state control rated for 2 amps; intrinsically-safe, negative pressure design; Minihelic pressure gauge; low discharge volume and quiet operation; powder-coated aluminum and steel construction; fluorescent and 254 nm UV lamps; UV protection panel interlocked with UV lamp; blower switch and 3-way light switch: UV, off and fluorescent; 1/4" thick tempered safety glass front sash and sides; 9.44" high sash opening; ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has side wiping seals to contain contaminants; two utility ports; particulate containment tested; and one-year warranty on parts and service.

Brochures

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

Login to access file!

Videos

User's Manuals

ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

Login to access file!

Purifier Class I and HEPA Filtered Safety Enclosures Manual (2012 to Present)

For catalog numbers:
HEPA Filtered Enclosure Models - 3980200, 3980202, 3980220, 3980222, 3980300, 3980302, 3980320, 3980322, 3980400, 3980402, 3980420, 3980422
Class I Enclosure Models - 3980201, 3980203, 3980221, 3980223, 3980301, 3980303, 3980321, 3980323, 3980401, 3980403, 3980421, 3980423

Login to access file!

Purifier Class I and HEPA Filtered Safety Enclosures Manual (Before 2012)

For catalog numbers: Class I Enclosure Models - 3980201, 3980203, 3980221, 3980223, 3980301, 3980303, 3980321, 3980323, 3980401, 3980403, 3980421, 3980423
HEPA Filtered Enclosure Models - 3980200, 3980202, 3980220, 3980222, 3980300, 3980302, 3980320, 3980322, 3980400, 3980402, 3980420, 3980422

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for Purifier Class I Enclosures and HEPA Filtered Enclosures

For validation of predetermined Purifier Class I and HEPA Filtered Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used Purifier Class I or HEPA Filtered Enclosures manufactured after 2004.

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Purifier Class I and HEPA Filtered Enclosures

For 39802XX Series, 39803XX Series and 39804XX Series 2', 3' and 4' Purifier Class I and HEPA Filtered Enclosures

View PDF (74.7 KB)

Safety Data Sheets

Ammonia Impregnated Carbon Filter SDS

Safety Data Sheet for the Ammonia Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and Chemical Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.

View PDF (422.7 KB)

Formaldehyde Impregnated Carbon Filter SDS

Safety Data Sheet for the Formaldehyde Impregnated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, and Protector Work Stations.

View PDF (370.8 KB)
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.