HomeProductsWarehouse Sale3' Paramount Electric Hydraulic Lift Stand with casters and work surface

3' Paramount Electric Hydraulic Lift Stand with casters and work surface

Qty: Add To Cart Request a Quote

Catalog Number: 3781000-W
Price: $3,465.00
Sale Price: $866.00

Key features
  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Download the Product Datasheet

Login to access file!

  • Weight: 200.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 36"w X 29" D X 21.5" h
  • Electrical: 115V, 60HZ
  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Serial Number: 021188739A

115V 3' Paramount Electric Hydraulic Lift Stand with casters and work surface