Search

3' Gray Solid Epoxy Dished Work Surface, 36" w x 29" d x 1" thick

Attributes

  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Specifications

  • Weight: 50.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 36" w x 29" d x 1" thick

Catalog #
3909904-W

Price: $744.00
Sale Price: $372.00

file_download Download Datasheet

3' Gray Solid Epoxy Dished Work Surface, 36" w x 29" d x 1" thick