Search

3' Gray Solid Epoxy Dished Work Surface, 36" w x 26.7" d x 1" thick

Specifications

  • Weight: 50.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 36" w x 26.7" d x 1" thick

Catalog #
3908404-W

Price: $664.00
Sale Price: $332.00

file_download Download Datasheet

3' Gray Solid Epoxy Dished Work Surface, 36" w x 26.7" d x 1" thick