Search

3' Electric Hydraulic Lift Base Stand, 115 Volts, 60 Hz

Attributes

  • Applicable Products: XPert Balance Enclosures, Xpert & RXPert Filtered Balance Systems, XPert Nano Enclosures
  • Conformance: ADA, UL
  • Handle/Switch Location: Right Side
  • Hydraulic Lift: Electric
  • Maximum Stand Height: 34.5" (85.1 cm)
  • Minimum Stand Height: 25.5" (64.8 cm)
  • Nominal Width: 3'

Specifications

  • Weight: 145.0 lbs
  • Weight metric: 66.0 kg
  • Dimensions: 37.2" w x 34.3" d
  • Dimensions metric: 94.5 x 87.1 cm
  • Electrical: 115 volts, 60 Hz, 2.4 amps

Catalog #
3780300

file_download Download Datasheet

Contact Specialist

Electric Hydraulic Lift Base Stands offer the flexibility to be adjusted at any time. Height is infinitely adjustable from 25.5" to 33.5". They allow you to position the stand and the enclosure is supports to accommodate persons of different heights and wheelchair-bound users.

Resources

lock Login or register to download resources

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

View PDF (2.8 MB)

User's Manuals

Hydraulic Base Stand Instructions

Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.

View PDF (96.5 KB)

Related Products