Search

3/4" Glass 45° Adapter

Attributes

  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top

Specifications

  • Weight: 0.5 lbs
  • Weight metric: 0.2 kg

Catalog #
7545800

Price: $23.50

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. Choose borosilicate glass or stainless steel adapters in 1/2" and 3/4" diameters.

  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • Freeze drying a cupcake: "Sublime at 40"

    We freeze dried a cupcake in a Labconco FreeZone to celebrate the 40th birthday of Labconco Freeze Dryers. Come lyophilize with us!

  • Labconco Fast-Freeze Flask Adapters

    Brief video detailing the installation of an adapter on a Labconco Fast-Freeze flask, as well as showing how tapered adapters can be reversed to accommodate both 1/2" and 3/4" flask tops.
  • Labconco Freeze Dry History Trailer

    40 years in 40 seconds: This short video trailer is compiled from highlights of the 5 minute history video wherein Executive Emeritus John McConnell describes the 40 year history of the Labconco Freeze Dryer from its development in 1972, to the first products in 1974, up to today (filmed in 2014).

Resources

lock Login or register to download resources

User's Manuals

Filter Paper Installation Guide

Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

View PDF (802.5 KB)

Related Products

Product Selection Tools