Search

25-Place Fume Removal System

2350025 25-Place Kjeldahl Fume Removal System
  • 2350025 25-Place Kjeldahl Fume Removal System
Catalog #: 2350025
Qty:

Attributes

  • Applicable Products: Rapid Digestors

Specifications

  • Estimated Shipping Weight: 28.0 lbs
  • Estimated Shipping Weight metric: 13.0 kg
  • Dimensions: 16.5" w x 18.5" d x 4" h
  • Dimensions metric: 42 x 47 x 20 cm

For Rapid Digestor-25. Consists of borosilicate glass manifold with 25 bulb eductors precisely aligned to rest atop the digestion tubes. Manifold is encased in aluminum housing with plastic handle. A 2' rubber connecting hose is supplied for connection to a water aspirator. Water aspirator with 40 psi water pressure is included. Also includes aluminum support stand and drip pan. Average water consumption is 2.5 gpm.

Rapid Digestor Accessories include Fume Removal Systems and Digestion Tubes.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

Related Products

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.