Search

25 and 50 ml Lyph-Lock Flask Seal

Lyph-Lock Seal
  • Lyph-Lock Seal
  • 19/38 STJ Complete Lyph-Lock Flask
Catalog #: 7559000
Qty:
Price: $127.00

Attributes

  • Volume: 25-50 ml

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

Flexible silicone rubber seal grasps the top and bottom of the Lyph-Lock flask. The ring holds securely together during pre-freezing and lyophilization. Glass flasks withstand max temperature of 490º C. Gaskets withstand a max temperature of 450º C.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING