Search

230 volt Fluorescent Light for XPert Enclosures

Catalog #: 3909201
Qty:
Price: $1,230.00

Attributes

  • Region: International
  • Applicable Products: Balance, Bulk Powder, & Equipment Enclosures

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 6.8 kg
  • Dimensions: 18.3"w x 10.1"d x 3.0"h
  • Electrical: 230 volts, 60 Hz, 10 amps

Includes IEC, three-wire cord. Plug is required (not included).

Rest atop XPert Enclosures for enhanced illumination of the interior. Include auxilary electrical receptable with switch for connection of accessories such as a printer or airflow monitor. More than one may be used on larger enclosures.

Our Product Representatives Are Here To Help

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.