HomeProductsWarehouse Sale20 x 150 mm OD Sample Tube Size PTFE-Coated Aluminum Block

20 x 150 mm OD Sample Tube Size PTFE-Coated Aluminum Block

Qty: Add To Cart Request a Quote

Catalog Number: 7482400-BB
Price: $1,040.00
Sale Price: $355.00

Key features
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Download the Product Datasheet

Login to access file!

  • Weight: 7.8 lbs
  • Weight metric: 0.0 kg
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

For use with RapidVap N2/48 Evaporation System. Block tube capacity: 48. Sample tube size: 20 x 150 mm OD tubes, up to 35 ml. Sample volume: 26 ml. Actual sample volume depends on tube shape, height and vortex speed.