HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesManifolds7522500

20-Port Manifold with Support Shelves

Qty: Add To Cart Request a Quote

Catalog Number: 7522500
Price: $2,940.00

Key features
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Dimensions: 29.6"w x 24"d x 10"h
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Manifold includes 20 neoprene valves with molded plastic knobs that accommodate both 1/2" and 3/4" adapters for connection of flasks. Also includes two adjustable aluminum support shelves with stainless steel rods.

Manifolds are made of type 304 stainess steel and mount atop FreeZone Freeze Dry Systems.

User's Manuals

20-Port and 24-Port Manifold Installation and Operation Guide

Outlines the installation procedure and operation guidelines for the 20-Port Manifold with Support Shelves (7522500) and 24-Port Two-Tier Manifold (7548000).
Login to access file!
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.