Search

2' XPert TXE Equipment Enclosure 115V

Specifications

  • Weight: 250.0 lbs
  • Weight metric: 113.0 kg
  • Dimensions: 24.0" w x 31.0" d x 56.9" h
  • Electrical: 100-115V, 60 Hz

Catalog #
3892000-W1

Price: $5,850.00
Sale Price: $2,925.00

file_download Download Datasheet

2' XPert TXE Equipment Enclosure. 115V, 60 Hz. Does not include an airflow monitor. Used unit. The stainless steel work surface has some scratches as well as the outer sides. Overall good condition. Photos are representative only.

Serial Number: 170644150

View an equivalent item in new condition.

 

XPert TXE Equipment Enclosures are designed to address the needs of pharmaceutical research and quality control laboratories. They provide a safe, ventilated space for keeping powder-generating apparatus contained. The 42" interior height accommodates tall equipment such as pill presses, grinders, crushers and sieves, and the built-in blower returns HEPA-filtered air to the laboratory.

These vented equipment enclosures may alternatively be ducted to the outside comply with USP standards for your application or connected to the FilterMate Portable Exhauster for HEPA and/or carbon filtered exhaust back into the laboratory.