HomeProductsWarehouse Sale2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60 Hz

2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60 Hz

Qty: Add To Cart Request a Quote

Catalog Number: 3970221-W
Price: $5,810.00
Sale Price: $2,905.00

Download the Product Datasheet

Login to access file!

  • Weight: 125.0 lbs
  • Weight metric: 57.0 kg
  • Dimensions: 24" w x 28.6" d x 36.8" h
  • Electrical: 230 volts, 50 Hz, 3 A

2' Purifier Vertical Clean Bench with UV Light, 230V, 50/60 Hz

Serial # 130170883

View equivalent item in new condition