Search

2' Protector XVS Ventilation Station

Attributes

  • Product Subcategory: Educational
  • Nominal Width: 2'
  • Region: Not Applicable
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 90 CFM at .03" H2O static pressure. At 80 fpm, exhausts 120 CFM at .05" H2O static pressure.
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, Modified ASHRAE 110, SEFA 1
  • Lighting: None. Light Kit Accessory available.
  • Style: Benchtop

Specifications

  • Weight: 60.0 lbs
  • Weight metric: 27.2 kg
  • Dimensions: 24.0" w x 29.0" d x 32.0" h
  • Dimensions metric: 61.0 cm x 73.7 cm x 81.3 cm
  • Electrical: N/A

Catalog #
4862030

file_download Download Datasheet

Contact Specialist

Protector XVS Ventilation Stations may be used as light duty fume hoods, science classroom work stations, solvent cleaning work bays, weighing stations or for pathology and cytology. With glass tops and sides and low profiles, they are well suited for educational settings. Patented (U.S. Patent No. 6,461,233) features including the Clean-Sweep air foil and zone-perforated rear baffle maximize containment.

Protector XVS Ventilation Stations may be ducted to the outside or connected to the FilterMate Portable Exhauster for HEPA and/or Carbon Filtered exhaust back into the laboratory.



Fume Hoods Overview 2013

Resources

lock Login or register to download resources

Brochures

Ductless Carbon-Filtered Enclosures Catalog

This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

View PDF (3.4 MB)

Laboratory Fume Hoods & Enclosures Catalog

This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

View PDF (4.4 MB)

User's Manuals

XPert Balance Enclosures and Protector XVS Ventilation Stations Manual

For catalog numbers: 3930200, 3930201, 3930202, 3930221, 3930222, 3930230, 3930231, 3930232, 3030241, 3930242, 3930300, 3930301, 3930302, 3930321, 3930322, 3930330, 3930331, 3930332, 3030341, 3930342, 3930400, 3930401, 3930402, 3930421, 3930422, 3930430, 3930431, 3930432, 3030441, 3930442, 3971500, 3971501, 3971502, 3971521, 3971522, 3971530, 3971531, 3971532, 3971541, 3971542, 3971560, 3971561, 3971562, 3971571, 3971572, 3971600, 3971601, 3971602, 3971621, 3971622, 3971630, 3971631, 3971632, 3971641, 3971642, 3971660, 3971661, 3971662, 3971671, 3971672, 3971800, 3971801, 3971802, 3971821, 3971822, 3971830, 3971831, 3971832, 3971841, 3971842, 3971860, 3971861, 3971862, 3971871, 3971872, 4862010, 4862011, 4862012, 4862021, 4862022, 4862030, 4862031, 4862032, 4862041, 4862042, 4863010, 4863011, 4863012, 4863021, 4863022, 4863030, 4863031, 4863032, 4863041, 4863042, 4864010, 4864011, 4864012, 4864021, 4864022, 4864030, 4864031, 4864032, 4864041, 4864042, 4865010, 4865011, 4865012, 4865021, 4865022, 4865060, 4865

View PDF (2.8 MB)



Accessories

Related Products

Services