Search

2' Gray Solid Epoxy Dished Work Surface, 24" w x 29" d x 1" thick

Attributes

  • Product Category: Base Stands, Base Cabinets & Work Surfaces

Specifications

  • Weight: 45.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 24" w x 29" d x 1" thick

Catalog #
3909903-W

Price: $546.00
Sale Price: $273.00

file_download Download Datasheet

2' Gray Solid Epoxy Dished Work Surface, 24" w x 29" d x 1" thick