Search

2' Gray Solid Epoxy Dished Work Surface, 24" w x 26.7" d x 1" thick

Attributes

  • Product Category: Balance, Bulk Powder & Equipment Enclosures

Specifications

  • Weight: 45.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 24" w x 26.7" d x 1" thick

Catalog #
3908403-W

Price: $492.00
Sale Price: $246.00

file_download Download Datasheet

2' Gray Solid Epoxy Dished Work Surface, 24" w x 26.7" d x 1" thick