HomeProductsBase Stands, Cabinets & Work SurfacesWork SurfacesDished Solid Epoxy Work Surfaces3908400

2' Black Solid Epoxy Work Surface

Qty: Request a Quote

Catalog Number: 3908400

Key features
  • Applicable Products: Paramount Ductless Enclosures, Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, Purifier Non-Ventilated PCR Enclosures, Purifier Tissue Culture Enclosures, XPert Balance Enclosures
  • Cupsink cutouts: No cupsink cutout
  • Hood, Enclosure or Glove Box Width: 2'

Download the Product Datasheet

Login to access file!

  • Weight: 48.0 lbs
  • Weight metric: 22.0 kg
  • Dimensions: 24.0" w x 26.7" d x 1.0" h
  • Dimensions metric: 61 x 68 x 2.5 cm
  • Applicable Products: Paramount Ductless Enclosures, Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, Purifier Non-Ventilated PCR Enclosures, Purifier Tissue Culture Enclosures, XPert Balance Enclosures
  • Cupsink cutouts: No cupsink cutout
  • Hood, Enclosure or Glove Box Width: 2'

Solid Epoxy Dished Work Surfaces are available in 2', 3', 4', 5' and 6' widths. They may be used to support a variety of Labconco enclosures including Paramount Ductless Enclosures, Purifier Class I Enclosures, Purifier HEPA Filtered Enclosures, Purifier Filtered PCR Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Systems and XPert Filtered Balance Stations.

Categories
Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.