Search

2-Basket Glassware Cart

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Weight: 80.0 lbs
  • Weight metric: 19.5 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Catalog #
8032500

Price: $720.00

file_download Download Datasheet

Glassware Cart, 2-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes two large baskets (32" x 18" x 4"). Complete with removable plastic drip pan to catch spills. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee. Also available in 4-Basket style.

Resources

lock Login or register to download resources

Brochures

Labconco Carts and Benches Brochure

Provides specifications on our Carts and Benches, dimensional data, and ordering information.

View PDF (1.1 MB)

Related Products