Search

16 x 125 mm OD Tube Size Aluminum Block

Vertex Block
  • Vertex Block
Catalog #: 7321600
Qty:
Price: $2,550.00

Attributes

  • Applicable Products: RapidVap Vertex Dry Evaporators
  • Block Tube Capacity: 50

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg

All RapidVap Vertex Dry Block Evaporators require a Block (not included). Blocks of solid aluminum include stainless steel handles to lift the block in and out of the evaporator. A 0.21" (0.5 cm) diameter port in the upper left hand corner of the block is provided for insertion of the temperature probe to monitor upper block temperature. Select a block that closely matches the outside diameter of your sample container. Glassware is required (not included).

Our Product Representatives Are Here To Help

RapidVap Vertex Dry Evaporators

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.