Search

16' Protector XL Benchtop Laboratory Hood with 2 service fixtures and 2 electrical duplexes, 36" interior depth

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 16'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ADA, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, UL 1805, UL 61010
  • Electrical Duplexes: 2
  • Enclosure Height: 59.0"
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Weight: 1,505.0 lbs
  • Weight metric: 659.8 kg
  • Dimensions: 192.0" w x 43.7" d x 59.0" h
  • Dimensions metric: 487.7cm x 111.0cm x 149.9cm
  • Electrical: 100-115 volts, 50/60 Hz, 10 amps

Catalog #
111228002

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of installation and application requirements. These hoods incorporate containment-enhancing features allowing them to operate at face velocities as low as 60 fpm and meet the SEFA-1 standard of a low velocity high performance hood.



  • Webinar on Managing Lab Air with Chemical Fume Hoods

    For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

  • Fume Hood Safety: Dos and DON'Ts

    Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

  • Fume Hoods Overview 2013

  • Meet Manny (ASHRAE 110 Testing)

    Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

Resources

lock Login or register to download resources

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

View PDF (2.4 MB)

User's Manuals

Protector XL Laboratory Hoods Manual

For catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.

View PDF (2.8 MB)

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

View PDF (453.0 KB)



Accessories

Related Products

Product Selection Tools


Services