Search

1.5 ml Microcentrifuge Tubes Rotor

7548500 CentriVap micro IR Rotor
  • 7548500 CentriVap micro IR Rotor
Catalog #: 7548500
Qty:
Price: $740.00

Attributes

  • Chemical Resistance: Standard
  • Material: PTFE-coated aluminum

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

PTFE-Coated Aluminum Rotor for CentriVap micro IR. Holds 24 1.5ml microcentrifuge tubes.

Our Product Representatives Are Here To Help

Literature & Resources

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.