Search

1200 ml Complete Fast-Freeze Flask

7541000 1200 ml Clear Fast-Freeze Flask
  • 7541000 1200 ml Clear Fast-Freeze Flask
  • Clear Fast-Freeze Flasks Group
  • Complete Fast-Freeze Flask
Catalog #: 7541000
Qty:
Price: $470.00

Attributes

  • Flask Top Adapter Diameter: 3/4"
  • Volume: 1200 ml

Specifications

  • Estimated Shipping Weight: 2.2 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions metric: Flask Bottom: 240mm high, 90.2mm dia.

Complete Flask consists of 7543000 Flask Bottom, 7544400 Flask Top and a supply of filter paper.

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.

Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand maximum temperature of 490º C. Flask toppers withstand a maximum temperature of 450º C.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Product Selection Tools


Freeze Dryer Configurator

A simple way to design a complete lab freeze dry system that fits your needs.