Search

100 ml Pear-Shaped Flask PTFE-Coated Rotor

7553100 CentriVap Pear-Shaped Flask Rotor
  • 7553100 CentriVap Pear-Shaped Flask Rotor
Catalog #: 7553101
Qty:

Attributes

  • Chemical Resistance: Standard
  • Material: PTFE-coated aluminum

Specifications

  • Estimated Shipping Weight: 0.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Rotor for use with 100ml pear-shaped flasks. 8 holes. Made of PTFE-coated metal with polypropylene hub. Easily interchangeable.

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.