HomeProductsWarehouse Sale10 x 75 mm OD Tube Size Aluminum Block

10 x 75 mm OD Tube Size Aluminum Block

Qty: Add To Cart Request a Quote

Catalog Number: 7324100-W1
Price: $810.00
Sale Price: $418.00

Key features
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Download the Product Datasheet

Login to access file!

  • Weight: 26.0 lbs
  • Weight metric: 11.8 kg
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Returned item:

All RapidVap Vertex Dry Block Evaporators require a Block (not included). Blocks of solid aluminum include stainless steel handles to lift the block in and out of the evaporator. A 0.21" (0.5 cm) diameter port in the upper left hand corner of the block is provided for insertion of the temperature probe to monitor upper block temperature. Select a block that closely matches the outside diameter of your sample container. Glassware is required (not included).

View a similar item in new inventory.