HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesBasket Inserts4401501

10-Pin Labware Insert

Qty: Add To Cart Request a Quote

Catalog Number: 4401501
Price: $164.00

Key features
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Download the Product Datasheet

Login to access file!

  • Weight: 2.5 lbs
  • Weight metric: 1.1 kg
  • Dimensions: 19.3"w x 8.8"d x 8"h
  • Applicable Rack Types: Spindle, Standard
  • Rack Location: Lower, Upper

Pins hold a variety of wider-mouth flasks, beakers and other labware in inverted position. Retainer Top 4401901 is recommended for use with plastic and lightweight glassare (Top sold separately). Type 304 stainless steel pins have plastic tips to protect glassware from scratching. 19.3" w x 8.8" d x 8.0" h (49 x 22 x 20 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

User's Manuals

Bulk Tube Insert Loading Instructions

Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.
Login to access file!