Search

10 ml Serum Bottle, 20 mm Corkage

10 ml Serum Bottle, 20 mm Corkage
  • 10 ml Serum Bottle, 20 mm Corkage
Catalog #: 7573210
Qty:
Price: $266.00

Attributes

  • Volume: 10 ml

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Serum Bottles hold small samples for batch drying on a tray. They may also be connected to valve ports on drying chambers and manifolds. Serum bottles are sold in packages of 100.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING