Search

1/2" Neoprene Body (pre-3/96)

Complete Freeze Dry Valve (pre-3/96)
  • Complete Freeze Dry Valve (pre-3/96)
Catalog #: 7600100
Qty:
Price: $93.50

Attributes

  • Valve Size: 1/2"

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Neoprene Valve Body for valves on pre-3/96 drying chambers and manifolds. Accommodates 1/2" adapters only. Body only. Does not include the polypropylene stem.

Replacement Valves fit Labconco FreeZone Freeze Dryers.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.