HomeLab & Science NewsArticlesWhen does Active Protection Protocol protect me?

When does Active Protection Protocol protect me?

Brian Garrett 2013By Brian Garrett, LEED Green Associate, Product Manager
On Thursday, September 03, 2015
In Articles

In the event of a remote exhaust alarm, the Purifier Axiom’s Active Protection Protocol is designed to maintain operationally safe airflow for up to 5 minutes. This allows precious time for the user to complete their emergency shut down procedures and evacuation plans without risking exposure.

The 4’ Axiom is able to maintain safe airflow when the static pressure in the building's exhaust ductwork exceeds 1.5” wc (inches of water column pressure). The 6’ Axiom can handle up to 1.0” wc of head pressure.

Active Protection Protocol for Axiom by Cabinet Width

Related Product Categories
Type C1 Axiom biosafety cabinet, class II biosafe cabinet

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

See Details

Axiom with R&D 100 2016 Awards Finalist Logo and model

Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

See Details