HomeLab & Science NewsArticlesVideo: Introducing the Purifier Axiom

Video: Introducing the Purifier Axiom

Scott Anthony PattersonBy Scott Anthony Patterson, Marketing Content Manager
On Monday, June 08, 2015
In Articles

This video will help you understand the advancements in Labconco's newest, most innovative biosafety cabinet, the Purifier Axiom Class II, Type C1.

The Axiom is the only BSC that allows you to switch between type A mode and type B mode, due to its Omni-Flex™ design. The 3-piece Chem-Zone™ work surface makes chemical handling safer and easier in Type B mode, and Active Protection Protocol™ sets this BSC apart as the safest ducted cabinet yet created.

*The new C1 designation is pending NSF approval.

Related Product Categories
Type C1 Axiom biosafety cabinet, class II biosafe cabinet

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

See Details

Axiom with R&D 100 2016 Awards Finalist Logo and model

Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

See Details