HomeLab & Science NewsPromotionsGSA Customers: Buy a washer, get a cart FREE

GSA Customers: Buy a washer, get a cart FREE

Steve WheelerBy Steve Wheeler, Government Sales Coordinator
On Friday, August 27, 2010
In Promotions

A free cart could be washing up at your door with our latest, limited time offer for GSA customers. Now through September 30, purchase ANY Labconco glassware washer, and get a free glassware cart or portable table. That's it! Simple enough, right?

Check out the carts you can get for free below, and click here to download the redemption form. After you've made your qualifying glassware washer purchase, simply fill out the redemption form and send to Steve Wheeler either by faxing to 816-363-0130 or by e-mailing it to swheeler@labconco.com.

If you still have funds left to spend before the federal fiscal year-end, this is a great way to get your money's worth!

glasswarecart

2-Basket Glassware Cart Catalog #8032500

Carry glassware, plasticware, even small instruments, in 2 vinyl-coated wire baskets. Each basket measures 32.0 x 18.0 x 4.0".

Cart comes complete with removable plastic drip pan to catch spills. Includes 4" diameter casters, two with toe locks. Comes with lifetime guarantee.

 

glasswarecart

4-Basket Glassware Cart Catalog #80450000

Carry glassware, plasticware, even small instruments, in 2 vinyl-coated wire baskets. Each basket measures 16.0 x 18.0 x 4.0".

Cart comes complete with removable plastic drip pan to catch spills. Includes 4" diameter casters, two with toe locks. Comes with lifetime guarantee.

 

portabletable Portable Table Catalog #8025000 

Labconco's most popular cart has two open shelves that provide easy transfer of equipment from countertop to cart. Supports loads up to 400 lbs. (181 kg).

Includes 4" diameter casters, two with toe locks. Comes with lifetime guarantee.

 

 

 

 

 

Terms and Conditions

  • Only U.S. customers are eligible
  • Only federal government customers that are eligible to purchase via GSA contract are eligible.
  • Only new FlaskScrubber, SteamScrubber or FlaskScrubber Vantage Series Glassware Washers are eligible for this free cart offer. Products purchased used and/or from Labconco’s Warehouse Sale or Bargain Basement Sale.
  • One redemption form must be completed for each product purchased.
  • Offer is valid on purchases made from August 27, 2010 through September 30, 2010.
  • Redemption forms must be received by October 31, 2010.
  • This offer is void where taxed, restricted or prohibited by law or company policy.
  • May not be valid in combination with other Labconco offers unless stated in writing by a Labconco representative.
  • Regular shipping charges are included.
  • Product appearance and specifications are subject to change without notice.
  • Allow 4 to 8 weeks after receipt of completed redemption form for delivery.
Related Product Categories
Glassware Washers

Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

See Details

Laboratory Carts, Tables & Benches

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

See Details