HomeLiteratureInstallation Qualification/Operation QualificationBiological Safety Cabinets & Enclosures

Installation Qualification/Operation Qualification for Biological Safety Cabinets & Enclosures

Installation Qualification, Operation Qualification for Purifier® Logic®+ Series Biological Safety Cabinets

This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series 

It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

Login to access file!

Installation Qualification/Operation Qualification for Purifier Class I Enclosures and HEPA Filtered Enclosures

For validation of predetermined Purifier Class I and HEPA Filtered Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used Purifier Class I or HEPA Filtered Enclosures manufactured after 2004.

Login to access file!

Installation Qualification/Operation Qualification for Purifier Logic Biosafety Cabinets

For validation of predetermined Purifier Logic Biosafety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Purifier Logic Biosafety Cabinets.
Login to access file!

Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

Login to access file!

IQ/OQ/PQ Protocol Installation Qualification/ Operation Qualification/ Performance Qualification

This Qualification Protocol is solely intended to be used with Labconco Purifier Axiom Series Biological Safety Cabinets, which are new or relocated. Models 30441 Series, 30461 Series, 30448 Series and 30468 Series.

Login to access file!

The following documents are related to products no longer manufactured.

Installation Qualification/Operation Qualification for Purifier Delta Series Biological Safety Cabinets

For validation of predetermined Purifier Delta Series Biological Safety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Purifier Delta Series Safety Cabinets.

Login to access file!