Labconco Trademarks
This page contains information on Labconco trademarks. This list may not be complete. The absence of a name on this list does not constitute a waiver of any intellectual property rights that Labconco Corporation has established. Use of a Labconco registered trademark without prior permission from Labconco Corporation is strictly prohibited.
| Trademark | Status | Description |
|---|---|---|
| Labconco | ® | |
| Protecting your laboratory environment | ® | |
| RapidVap | ® | Evaporation Systems |
| CentriVap | ® | Centrifugal Concentrators and Cold Traps |
| FreeZone | ® | Freeze Dry Systems |
| Lyph-Lock | ™ | Freeze Dry Flasks |
| Fast-Freeze | ™ | Freeze Dry Flasks |
| Auto Densi-Flow | ® | Density Gradient Fractionators |
| WaterPro | ® | Water Purification System |
| RapidStill | ™ | Rapid Kjeldahl Distillation Apparatus |
| TimeSaver | ™ | Carts |
| Cool-Zone | ™ | Evaporation System Feature |
| Guardian | ™ | Airflow Monitors |
| SpillStopper | ™ | Solid Epoxy Work Surfaces |
| Purifier | ® | HEPA-Filtered Enclosures, Class I Enclosures, PCR Enclosures, Vertical Clean Benches, Horizontal Clean Benches, Class II Biological Safety Cabinets |
| FlaskScrubber | ® | Glassware Washers |
| SteamScrubber | ® | Glassware Washers |
| Vantage Series | ® | Glassware Washers |
| PuriCare | ® | Procedure Stations, Vertical Flow Stations, Open Access Stations, Bedding Disposal Stations, Dual Access Stations |
| Protector XStream | ® | High Performance Fume Hoods |
| Chloridometer | ® | Chloride analyzer |
| AtmosPure | ™ | Regenerative Drying Train |
| Paramount | ® | Ductless Enclosures |
| Delta | ™ | Biological Safety Cabinets |
| Protector ClassMate | ® | Educational Fume Hoods |
| Protector Premier | ® | Fiberglass-lined Fume Hoods |
| XPert | ® | Balance Enclosures and Weigh Boxes |
| Clean-Sweep | ™ | Fume hood air foil feature |
| Precise | ® | Glove Boxes |
| Logic | ® | Biological Safety Cabinets and Cart |
| Triad | ® | Freeze Dry System |
| Smart-Start | ™ | Biological Safety Cabinet feature |
| Night-Smart | ™ | Biological Safety Cabinet feature |
| Reserve-Air | ™ | Biological Safety Cabinet feature |
| Contain-Air | ™ | Biological Safety Cabinet feature |
| FilterMate | ™ | Portable Exhausters |
| Labconco | Registered in China |
More About Labconco
Standards and Certification
• ISO Certification
• CE Marking
• ETL Electrical Safety Listings
• U.S. Green Building Council
• NSF Standard #49