HomeCompanyLaboratory Design Projects

Laboratory Design Projects

Tools, resources and product information for architects, engineers and lab planners.

Register

Labconco has many resources to help you plan your next laboratory design project.

We ask that you help us understand your needs better by registering for access.

Access

Thousands of documents — including CAD and Revit details, Architect 3-Part Specs, Product Manuals and Product Brochures — are available for downloading.

Have a specific request? Contact us if additional materials are needed.

Engage

Have questions? Chances are our Labconco experts can apply their past experience and knowledge of cutting edge practices to your current project.

As a member of the U.S. Green Building Council, Labconco is committed to advancing sustainable laboratory design.

Lab Installation Portfolio

Labconco — Your Partner For Your Next Laboratory Project

Whether you’re selecting a single hood, renovating an existing laboratory or starting from the ground up, you can rely on Labconco for assistance. From the beginning to the end of your project, we can serve you in a variety of ways:

  • product selection
  • laboratory space planning
  • ventilation equipment layout/placement recommendations
  • identification of cost and energy saving alternatives
  • submittal packages with CAD details
  • product training
  • follow up contact throughout the life of the project and after installation is complete to ensure satisfaction
  • LEED Green Associates Brian Garrett and Luke Savage are available for consultation and guidance on your LEED building project. Call 1-800-821-5525 to contact them for more information.

Key Products

Laboratory Fume Hoods
Labconco offers a wide range of chemical fume hoods from general purpose to high performance, from 30 inches to 16 feet wide.

HEPA-filtered Biological Safety Cabinets, Enclosures & Clean Benches
Safety Cabinets, Enclosures and Clean Benches with 99.99% efficient HEPA filtration provide particulate protection to the user and/or sample.

Carbon-filtered (Ductless) Enclosures
These enclosures rid the work area of hazardous fume and vapors without ducting to the outside.

Balance, Bulk Powder & Equipment Enclosures
These enclosures provide the user protection by keeping powders, particulates and fumes contained during weighing procedures.

Laboratory Animal Research Enclosures
These HEPA-filtered enclosures protect from allergens generated during laboratory animal transfer and bedding disposal operations.

Glassware Washers
Laboratory-grade glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience.

Water Purification Systems
Our systems provide point-of-use pure water for the laboratory.

Free Offers from Labconco

Take advantage of these valuable opportunities for architects from Labconco.

Lunch & Learn
A Labconco ventilation specialist will provide a one hour session at your facility. This session earns you one AIA-accredited learning unit. Choose from sessions focused on Fume Hoods or Biological Safety Cabinets. Request a Lunch & Learn session.

Digital Architect Binder
Flash drive holds pdf versions of literature on laboratory products used in design projects including fume hoods, biological safety cabinets, carbon-filtered enclosures, laboratory animal research stations, glassware washers and water purification systems. Architect 3-part specifications and CAD drawings on applicable products are also included. Request a digital architect's binder. No time to wait for a flash drive? Download documents now.

Visit Labconco
Schedule a visit to Labconco to see where our products are made and watch airflow demonstrations in our test laboratory.

Find your way to the right enclosure

Let Scout™ Product Selector lead you to the right enclosure for your client's application.

Design Issues and Resources

Download articles on technical issues and considerations in the design of a laboratory.

Standards and Certifications

Learn more about the industry standards and certifications that Labconco products meet or exceed.