Auditorium and Demonstration Laboratory

Labconco Auditorium
Our tri-level auditorium seats up to 100 people. It is equipped with a full complement of audio/visual equipment including video and slide projection, stereo sound system, computer interface and an eight-foot retractable screen. The entire system has remote control capabilities. The front wall panels of the auditorium slide back to reveal a fully operational laboratory which can be used for demonstrations and training sessions.

Demonstration Lab
Partnered with the adjoining Demonstration Laboratory, these two facilities offer employees and visitors alike the unique opportunity to work with our laboratory equipment first hand. The Demo Lab is a working laboratory where our engineers and product specialists review customer methodologies, develop specifications and determine suitability for customer applications.
Using these state-of-the-art facilities, we regularly hold training seminars and workshops to help customers, certifiers and trainees get to know our products first hand.
Come visit our facilities and let us show how Labconco and Labconco products can work for you.
More About Labconco
Standards and Certification
• ISO Certification
• CE Marking
• ETL Electrical Safety Listings
• U.S. Green Building Council
• NSF Standard #49