Search

Ventilated Enclosures & Exhausters

Labconco offers the broadest selection of fume hoods and enclosures on the market. Ventilation products include fume hoods, ductless fume hoods, biological safety cabinets, clean benches, PCR enclosures, balance enclosures, nanotechnology enclosures and laboratory animal research stations. Remote blowers for connection to fume hoods, biological safety cabinets and other enclosures are also available.

Ventilated Enclosures & Exhausters

Chemical Fume Hoods

Versatile high performance fume hood options for your laboratory's general chemistry applications. 

Educational Hoods & Enclosures

Full-view hoods allow high visibility for classrooms and laboratory demonstrations. 

Filtered Fume Hoods

Fully-featured hoods that require no ducting. Comprehensive filters contain acids, bases and solvents. 

Floor-Mounted Fume Hoods

Floor-mounted chemical fume hoods allow the user to place large items into the hood at floor level.

Special Application Fume Hoods

PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. 

Light Duty Fume Hoods & Enclosures

Minimal use ventilated enclosures for steam, heat and light vapors. 

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

Large Class II Enclosures

Class I Safety Enclosures

These enclosures use exhaust HEPA filters to protect the user and the environment from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Labconco's Airflow Test Lab

This video shows how Labconco's airflow test lab is used to demonstrate the exclusive containment ability of our ventilated enclosures.

Literature & Resources

  • Brochures

    • Labconco Capabilities Brochure

      This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files