HomeProductsVentilated Enclosures & Exhausters

Ventilated Enclosures & Exhausters

Narrow results

‹ First  « Previous 2 34 5 6 Next »  Last ›

Showing 121 - 160 of 2426 Results

4' Protector XStream Laboratory Hood with 2 service fixtures

 5' XStream Hood

Catalog Number: 110410001

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop

4' Purifier Axiom C1 Biological Safety Cabinet, 100V with Base Stand

 4' Purifier Axiom C1 Biological Safety Cabinet, 100V with Base Stand

Catalog Number: 304480120

  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Nominal Width: 4'
  • Power Cord & Plug: 100 volts, 20 amps
  • Sash Opening: 8"

4' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand

 4' Purifier Cell Logic+, Class II B2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand

Catalog Number: 333481150

  • Base Stand: Included
  • Product Subcategory: Class II, Type B2 Total Exhaust Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Hose Tip Valve(s), Microscope-Compatible, Tube & Cable Pass-Through
  • Power Cord & Plug: British (UK), 230 volts
  • Sash Opening: 8"

4' Purifier Logic+ Class II B2 Biological Safety Cabinet with 8" sash opening

 4' Purifier Logic+ Class II B2 Biological Safety Cabinet with 8" sash opening

Catalog Number: 303480040

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type B2 Total Exhaust Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Nominal Width: 4'
  • Power Cord & Plug: China/Australia, 230 volts
  • Sash Opening: 8"

4' RXPert Filtered Balance System with Solid Epoxy Work Surface

 4' RXPert Filtered Balance System with Solid Epoxy Work Surface

Catalog Number: 3971402

  • Work Surface Included: Epoxy Resin Work Surface
  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter, Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 4'
  • With Built-In HEPA Filtration: Yes

5' XPert Bulk Powder Enclosure, Left Side Access Opening

 5' XPert Bulk Powder Enclosure, Left Side Access Opening

Catalog Number: 3963500

  • Region: U.S. and Canada
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Bulk Powder Enclosure
  • Width: 5'
  • With Built-In HEPA Filtration: No

5' XPert Bulk Powder Filtered Station, Left Side Access Opening

 5' XPert Bulk Powder Filtered Station, Left Side Access Opening

Catalog Number: 3962500

  • Region: U.S. and Canada
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Bulk Powder Enclosure
  • Width: 5'
  • With Built-In HEPA Filtration: Yes

5' XPert Bulk Powder Filtered System, Left Side Access Opening

 5' XPert Bulk Powder Filtered System, Left Side Access Opening

Catalog Number: 3961500

  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Bulk Powder Enclosure
  • Width: 5'
  • With Built-In HEPA Filtration: Yes

Basic 47 Laboratory Hood

 Basic 47 Laboratory Hood

Catalog Number: 2247400

  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Style: Benchtop

Coated Steel Blowers

 Coated Steel Blower

Catalog Number: 7068400

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/3
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet

Explosion Proof Fiberglass Blower

 Fiberglass Blower

Catalog Number: 7180500

  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Moderate to highly corrosive
  • HP: 1/3
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

Fiberglass 30 Laboratory Hood

 Fiberglass 30 2014 - 1005

Catalog Number: 3030002

  • Nominal Width: 30"
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Style: Benchtop

FilterMate Portable Exhauster

 FilterMate Portable Exhauster

Catalog Number: 3970001

  • Motor Type: Motorized Impeller
  • Region: U.S. and Canada
  • Applicable Products: Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Filters Available: Ammonia-Amine, Formaldehyde, Organic Vapor

Fume Adsorber with Formaldehyde Carbon Filter

 Fume Adsorber with Formaldehyde Carbon Filter

Catalog Number: 3955201

  • Region: U.S. and Canada
  • Filters Available: Ammonia-Amine, Formaldehyde, Organic Vapor
  • Nominal Width: 2.5'
  • Outside ducting: Not applicable

Intelli-Sense Multi-Speed Coated Steel Blower, 230v

 Coated Steel Blower

Catalog Number: 7061120

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet

Intelli-Sense Multi-Speed Fiberglass Blower, 230v

 Intelli-Sense Multi-Speed Fiberglass Blower, 230v

Catalog Number: 7181820

  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive
  • HP: 1
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

Intelli-Sense Multi-Speed PVC Blower, 230v

 Intelli-Sense Multi-Speed PVC Blower, 230v

Catalog Number: 7183420

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

Protector Demonstration Hood Systems

 Protector Demonstration Hood System

Catalog Number: 3945000

  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Blower Requirements: No Blower Required. FilterMate included.
  • Style: Benchtop

Protector Work Stations without Blower

 Protector Work Station without Blower

Catalog Number: 3930001

  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Style: Benchtop

PuriCare Open Access Station

 PuriCare Open Access Station

Catalog Number: 3820020

  • Region: U.S. and Canada
  • Built-In Options: None
  • Nominal Exterior Width: 5' (152 cm)
  • Power Cord & Plug: North America, 230 volts
  • Primary Application: Cage changing and animal transfer

PVC Blowers

 PVC Blower

Catalog Number: 7183200

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Perchloric acid
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Remote Blower for Protector Work Station

 Remote Blower

Catalog Number: 7053500

Price: $1,175.00

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: TEFC Direct Drive Motor
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 6.00" Inlet, 4.25" x 7.38" w Outlet

XPert Weigh Box

 XPert Weigh Box

Catalog Number: 5220321

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Primary Application: Hazardous materials
  • Product Subcategory: Filtered Weigh Box
  • Type: Weigh Box

2' Purifier Class I Safety Enclosure with Airflow Monitor

 2' Purifier Class I Enclosure

Catalog Number: 3980223

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

2' Purifier HEPA-Filtered Enclosure with Airflow Monitor

 2' Purifier HEPA-Filtered Enclosure with Airflow Monitor

Catalog Number: 3980222

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: International
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 9.44"

2' Purifier Vertical Clean Bench with Airflow Monitor

 2' Vertical Clean Bench without UV

Catalog Number: 3970223

  • Built-in Options: Airflow monitor
  • Laminar Flow: Vertical
  • Nominal Width: 2'
  • Region: International
  • Power Cord & Plug: 230 volts, 10 amps, no plug

2' RXPert Double Filtered System with Stainless Steel Work Surface

 2' RXPert Double Filtered System with Stainless Steel Work Surface

Catalog Number: 3971281

  • Work Surface Included: Stainless Steel Work Surface
  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' RXPert Filtered Balance System with Stainless Steel Work Surface

 2' RXPert Filtered Balance System with Stainless Steel Work Surface

Catalog Number: 3971201

  • Work Surface Included: Stainless Steel Work Surface
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter, Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Balance Enclosure with Guardian Jr. Airflow Monitor

 3' XPert Enclosure with Guardian Jr.

Catalog Number: 3930201

  • Region: U.S. and Canada
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: No

2' XPert Filtered Balance Station with Guardian 1000 Digital Airflow Monitor

 2' XPert Filtered Balance Station with Guardian 1000 Digital Airflow Monitor

Catalog Number: 3940222

  • Region: International
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

 XPert Filtered Balance System

Catalog Number: 3950222

  • Region: International
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Nano Enclosure with Ionizer

 2' XPert Nano Enclosure with Ionizer

Catalog Number: 3887261

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'

2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

 2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

Catalog Number: 3892022

  • Region: International
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

230V/60 Hz 1/2 HP Polypropylene Remote Blowers

 230V/60 Hz 1/2 HP Polypropylene Remote Blower

Catalog Number: 4863504

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/2
  • Inlet/Outlet: 5.88" Inlet, 6.30" Outlet

3' Paramount Ductless Enclosure

 3' Paramount Ductless Enclosure

Catalog Number: 6963320

  • Region: International
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 22.7"
  • Nominal Width: 3'
  • Outside ducting: Optional

3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures

 3' Protector Airo Filtered Benchtop Hood, 115V, 2 Fixtures

Catalog Number: 184310001

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop

3' Protector XL Benchtop Laboratory Hood with 2 service fixtures, 36" interior depth

 Protector XL Hood Line Art

Catalog Number: 111320021

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Exterior Depth: 43.7" (111.0 cm)
  • Service Fixtures: 2
  • Style: Benchtop

3' Protector XVS Ventilation Station

 3' XVS Tall

Catalog Number: 4863030

  • Nominal Width: 3'
  • Region: Not Applicable
  • Blower Requirements: Remote blower required
  • Style: Benchtop

3' Purifier Cell Logic+, Class II A2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand

 Scope-Ready A2 Cell Logic+ with base stand

Catalog Number: 332391130

  • Base Stand: Included
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Hose Tip Valve(s), Microscope-Compatible, Tube & Cable Pass-Through
  • Nominal Width: 3'
  • Power Cord & Plug: Schuko, 230 volts
  • Sash Opening: 9"