Search

Lab Vacuum Pumps

Vacuum Pumps include Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps, providing an assortment of vacuum pump solutions.

Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap Centrifugal Concentrators.

VACUUBRAND HYBRID™ Vacuum Pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting vacuum pump.

Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Diesiccators. Their versatility makes these pumps ideal for many applications.

The Scroll Vacuum Pump is an oil-free pumps recommended for freeze drying as they can be used with aqueous and solvent samples including acetonitrile.

 

Vacuum Pumps

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

How to Install and Operate a Labconco Scroll Vacuum Pump

This video explains the unpacking, installation and operation of the Labconco Scroll Vacuum Pump.

Literature & Resources

  • Brochures

    • Vacuum Pump Selection Guide

      The Vacuum Pump Selection Guide provides helpful information on choosing the right pump for your laboratory product. Types of pumps and their uses are discussed.

      View Files

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

      View Files

    • Precise Glove Boxes Catalog

      Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

      View Files

    • CentriVap Zentrifugal-Vakuumkonzentratoren und Kühlfallen

      Enthält Funktionen, Vorteile, Zubehör und Bestellinformationen zu CentriVap micro IR, Benchtop, gekühlt, säurebeständig, Kühlfallen, proteomische Systeme, DNA, mobile Systeme und komplette Systeme.

      View Files

    • Concentrateurs centrifuges sous vide et pièges à froid CentriVap

      Fournit les caractéristiques, les avantages, les accessoires et les informations de commande sur CentriVap micro IR, Benchtop, réfrigéré, résistant aux acides, pièges à froid, systèmes protéomiques, ADN, systèmes mobiles et systèmes complets.

      View Files

    • VACUUBRAND BVC Fluid Aspiration Systems Flyer

      This flyer describes the VACUUBRAND BVC Control and Basic Fluid Aspiration Systems.

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Proporciona características, beneficios, accesorios e información para pedidos de CentriVap micro IR, de sobremesa, refrigerado, resistente a los ácidos, trampas frías, sistemas proteómicos, ADN, sistemas móviles y sistemas completos.

      View Files

  • White Papers

    • How to Purge a Vacuum Pump on a Labconco FreeZone Freeze Dryer

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Diaphragm Vacuum Pump

      For 5248201 Diaphragm Vacuum Pump Assembly (5117105 Vacuum Pump)

      View Files

    • CE Declaration of Conformity - Rotary Vacuum Pumps

      For 773940x Series and 1472100 model and 1467700 model Rotary Vacuum Pumps

      View Files

Accessories

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.