Search

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Watch the Videos play_circle_filled
RapidVap Vacuum Evaporation Systems
RapidVap Vacuum Evaporation Systems
RapidVap Vacuum Evaporation Systems

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

The RapidVap Vacuum Evaporation Systems are ideal for preparation of samples in a variety of applications including drug discovery, agrichemistry, mycology testing and environmental analysis. The systems use vacuum along with heat and vortex motion to help speed evaporation and provide an alternative to traditional centrifugal evaporation methods.

RapidVap Vacuum Concentrator Installation and Set Up

See how to install and set up a RapidVap® Vacuum Concentrator to evaporate samples under vacuum.

Resources

lock Login or register to download resources

Brochures

RapidVap Dry Evaporation Systems Catalog

Provides features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

View PDF (1.7 MB)

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (2.1 MB)



Recent Articles

How to select lab vacuum pumps for high vapor-flow applications

First things first. The first criterion in selecting a pump is to make sure that you have one that produces vacuum in the most effective range for your application. Most evaporative applications in the lab are best served by diaphragm pumps. These can be made...

Application Notes for RapidVap Vertex Evaporator

US EPA Method 550.1 requires an evaporation or concentration step when extracting polyaromatic hydrocarbons from liquid. The data presented are compounds from the matrix spike.

Application Notes for RapidVap

When quick evaporation with maximum recovery is a must, the RapidVap is a great option for sample concentration. Working with OI Analytical and Gilson, Application notes using the RapidVap...

5 most useful sample prep accessories

Customizing an evaporator in your laboratory can be an overwhelming task. What accessories do you really need? How will they help you during your process? Will you really use these things?