Search

Vacuum Concentrator Systems

Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number. 

Watch the Videos play_circle_filled
Vacuum Concentrator Systems
CentriVap Complete Vacuum Concentrator
CentriVap Complete Vacuum Concentrators

Just right for plug-and-play processing, these all-in-one concentrators house a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient unit. 

CentriVap DNA Vacuum Concentrator
CentriVap DNA Vacuum Concentrators

Featuring a built-in diaphragm pump, two glass traps and DNA rotor, these centrifugal vacuum concentrators speed evaporation of solvents from DNA samples and other very small samples.

CentriVap micro IR Vacuum Concentrator
CentriVap micro IR Vacuum Concentrators

Just right for tight spaces and budgets, these personal-sized centrifugal vacuum concentrators include a built-in pump diaphragm pump, glass trap and infrared lid. They weight only 20 pounds and are deal for small samples such as DNA.

CentriVap Acid-Resistant Concentrator Systems

These systems are for samples containing acids and include an Acid-Resistant Benchtop Concentrator with Glass Lid, Cold Trap, Clear Canister, Acid Insert, 12-13 mm Acid-Resistant Rotor, Glass Trap & Vacuum Tubing.

CentriVap Aqueous Concentrator Systems

These systems are for samples in aqueous solution and include a Benchtop Concentrator, Cold Trap, Clear Canister, Moisture Insert, 12-13 mm Rotor and Vacuum Tubing.

CentriVap Mobile System
CentriVap Mobile Systems

These systems combine the separate centrifugal vacuum concentrator and cold trap components into one space-saving console and include casters for portability.

CentriVap Solvent Concentrator Systems

These systems are for samples in organic solvents and include a Benchtop Concentrator with Glass Lid, Glass Lid Cold Trap, Clear Canister, Solvent Insert, 12-13 mm Rotor and Vacuum Tubing.

Proteomic Refrigerated CentriVap Concentrator Systems

These systems are for proteomic samples and include a Refrigerated CentriVap, Glass Lid Cold Trap, Clear Canister, DNA Rotor and Vacuum Tubing.

No Image
CentriVap Gel Dryer Concentrator Systems
These products have been discontinued

These systems allow the gel dryer and concentrator to share a cold trap. Each system includes a Gel Dryer, Benchtop Concentrator, Cold Trap, 12-13 mm Rotor, 3-Way Valve and Vacuum Tubing.

Vacuum Concentrator Systems combine multiple concentration components into one easy to order catalog number. Just add a vacuum pump and you will be ready to concentrate your samples! Aqueous, Acid-Resistant, Solvent, Proteomic and Mobile CentriVap Systems are available.

The CentriVap Complete is an all-in-one concentrator that houses a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient package.

Gel Dryer Systems are also available. 

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Resources

lock Login or register to download resources

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, and Mobile Systems.

View PDF (2.2 MB)

CentriVap Complete Concentrators Brochure

This brochure provides descriptions and ordering information on the CentriVap Complete Vacuum Concentrators and accessories.

View PDF (513.7 KB)

Combined CentriVap Catalog and Brochure

This pdf includes the CentriVap Centrifugal Concentrators and Cold Traps Catalog and the CentriVap Complete Vacuum Concentrators Brochure.

View PDF (2.7 MB)

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (444.3 KB)

Recent Articles

How to select lab vacuum pumps for high vapor-flow applications

First things first. The first criterion in selecting a pump is to make sure that you have one that produces vacuum in the most effective range for your application. Most evaporative applications in the lab are best served by diaphragm pumps. These can be made...

Video: Evaporator & Concentrator YouTube Playlist

When you want to help yourself to expert knowledge in the form of video, it's nice to know Labconco RapidVap® and CentriVap® concentrators have a home on YouTube. Find how-to information about installation and setup for all of Labconco's evaporator equipment on this playlist. 

Which Cold Trap is Best for my Samples?

During evaporation, the main function of the Cold Trap is to collect vapors prior to entering the vacuum pump. For an oil-based vacuum pump, collection of the vapors is essential as it prevents oil vapors from getting into the vacuum pump and collecting in the oil...

How to Select a Centrifugal Concentrator

With so many centrifugal concentrator models and accessories to choose from, it can be very confusing to select the best system for your sample preparation needs...