HomeProductsDry Evaporators, Concentrators & Cold TrapsVacuum Concentrator Systems

Vacuum Concentrator Systems

Products & Model Lines

CentriVap Complete Vacuum Concentrators

 CentriVap Complete Vacuum Concentrators

Just right for plug-and-play processing, these all-in-one concentrators house a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient unit. 

20 items

CentriVap DNA Vacuum Concentrators

 CentriVap DNA Vacuum Concentrators

Featuring a built-in diaphragm pump, two glass traps and DNA rotor, these centrifugal vacuum concentrators speed evaporation of solvents from DNA samples and other very small samples.

5 items

CentriVap micro IR Vacuum Concentrators

 CentriVap micro IR Vacuum Concentrators

Just right for tight spaces and budgets, these personal-sized centrifugal vacuum concentrators include a built-in pump diaphragm pump, glass trap and infrared lid. They weight only 20 pounds and are deal for small samples such as DNA.

4 items

CentriVap Acid-Resistant Concentrator Systems

 CentriVap Acid-Resistant Concentrator Systems

These systems are for samples containing acids and include an Acid-Resistant Benchtop Concentrator with Glass Lid, Cold Trap, Clear Canister, Acid Insert, 12-13 mm Acid-Resistant Rotor, Glass Trap & Vacuum Tubing.

5 items

CentriVap Aqueous Concentrator Systems

 CentriVap Aqueous Concentrator Systems

These systems are for samples in aqueous solution and include a Benchtop Concentrator, Cold Trap, Clear Canister, Moisture Insert, 12-13 mm Rotor and Vacuum Tubing.

5 items

CentriVap Mobile Systems

 CentriVap Mobile Systems

These systems combine the separate centrifugal vacuum concentrator and cold trap components into one space-saving console and include casters for portability.

10 items

CentriVap Solvent Concentrator Systems

 CentriVap Solvent Concentrator Systems

These systems are for samples in organic solvents and include a Benchtop Concentrator with Glass Lid, Glass Lid Cold Trap, Clear Canister, Solvent Insert, 12-13 mm Rotor and Vacuum Tubing.

5 items

Proteomic Refrigerated CentriVap Concentrator Systems

 Proteomic Refrigerated CentriVap Concentrator Systems

These systems are for proteomic samples and include a Refrigerated CentriVap, Glass Lid Cold Trap, Clear Canister, DNA Rotor and Vacuum Tubing.

5 items

CentriVap Gel Dryer Concentrator Systems

 No Image

These products have been discontinued.

These systems allow the gel dryer and concentrator to share a cold trap. Each system includes a Gel Dryer, Benchtop Concentrator, Cold Trap, 12-13 mm Rotor, 3-Way Valve and Vacuum Tubing.

3 items